uEye ACP Cost-effective, customer-specific cameras
Individual industrial cameras
Thanks to uEye ACP, it’s economical, quick and easy!
As soon as standard cameras are no longer sufficient for image processing applications, customised solutions are required. Should only a few camera models be needed, however, the effort and costs are often disproportionately high. With uEye ACP, IDS shows that there is another way: The modular system of this series puts an end to long development cycles - and stands out thanks to high quality, customised functionality and easy handling.
Try it out for yourself - use the online configurator to put together your customised model with just a few clicks! Alternatively, we also offer classic customised developments - from client-specific branding and individual designs to tailor-made software adaptations.
Industrial grade
Compact design
USB3 Vision standard
GigE Vision
Made in Germany
Modular principle offers great scope for design
Create a customised camera using the online configurator
For the uEye ACP series, we have developed all key camera components - such as sensor boards, connectors and lens mounts - as standard modules that can be combined as required. This gives you the freedom to choose, for example, whether
- the image sensor is to be integrated directly via board-to-board or via a flex cable
- the camera has a GigE or USB interface or RJ45 or M12 connector
- a model with or without a lens mount is required for your purposes
As we develop and manufacture almost all components ourselves, your customised camera is usually available quickly.
Quality “Made in Germany”
Customised board-level cameras economical from quantity 1
All uEye ACP standard assemblies are fully tested by us before you hold them in your hands. This is how we ensure the high quality "Made in Germany" that you expect from IDS.
Every configured uEye ACP camera can be manufactured from components available from stock at short notice. Customisation is free of charge and is not linked to high volumes. Thanks to the modular principle of the uEye ACP, every special camera can be ordered economically from a quantity of 1.
The components can even be further modified by the IDS technical team on request.
The carbon footprint of the uEye ACP cameras is fully offset so that they can be classified as climate-compensated.
With uEye ACP, we are making flexibly configurable board-level cameras for individual applications available directly from stock. You benefit from readily available, highly customisable cameras for prototype development through to series applications.